??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES P01KC-PSC10B-EV03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES P01KC-PSC10B-EV03
VERF
Availability
Available
BC
Order code
BES01R5
TC
Artikelbezeichnung
BES P01KC-PSC10B-EV03
PX
Product view
41448_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.039 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 31 x 5.3 x 6 mm, Style Housing = 31x5.3x6, Installation = for flush mounting, Range = 1 mm, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Housing material = PA 6.6, Material sensing surface = PBT, green, Connection = Cable, 3.00 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP68, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.